Warehouse Logistics

Dynamic Drive Solutions for Warehouse Logistics

Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.

High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customized and easy-to-operate system solutions to ensure all of this.

LogiDrive - The Solution for Intralogistics

NORD DRIVESYSTEMS developed an energy-efficient, standardized and service friendly solution: the LogiDrive. Especially in intralogistics, LogiDrive reduces the total cost of ownership.

IE5+ synchronous motors (TENV)

Efficient. Hygienic. Compact.

  • Performance: 0.5 HP - 3 HP
  • Protection Class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive

Strong focus, optimum function

  • Power range: 0.5 - 4 hp (0.37 - 3 kW)
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-play solution for fast commissioning

NORDAC FLEX Variable Frequency Drive - SK 200E

Greater flexibility for reduced TCO costs and greater ROI

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Modular structure provides maximum flexibility

NORDAC LINK Motor Starter - SK 155E

Quick Installation, Wear-Free Starting

  • Power range: 0.16 – 4 HP (0.12 – 3 kW)
  • Protection class: IP65
  • Wall-mount
  • Full plug-in capability
  • Custom configurable according to requirements and the application

NORDAC® LINK – SK 250E – Variable frequency drive

Rapid Installation, Simple Maintenance

  • Power range: 0.5–10 HP (0.37–7.5 kW)
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC START Motor Starter - SK 135E

Compact Drive, Wear-Free Starting

  • Power range: 0.16 – 4 HP (0.12 – 3 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Available with nsd tupH Sealed Surface Conversion System

A6050 - Intralogistics Industry Solutions


A6050 - Intralogistics Industry Solutions
  • Download US-English
Documentation Details

S9012 - Synchronous Motor with IE5+ Energy Efficiency


S9012 - Synchronous Motor with IE5+ Energy Efficiency
  • Download US-English
Documentation Details

F3020 - NORDAC® FLEX Frequency Inverters


F3020 - NORDAC® FLEX Frequency Inverters
  • Download US-English
Documentation Details

S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP Download


S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP Download
  • Download US-English
Documentation Details

Condition Monitoring for Predictive Maintenance - Condition Monitoring for Predictive Maintenance


Condition Monitoring for Predictive Maintenance - Condition Monitoring for Predictive Maintenance
  • Download US-English
Documentation Details

F3025 - NORDAC® LINK Field Distribution System


F3025 - NORDAC® LINK Field Distribution System
  • Download US-English
Documentation Details

More Information