Right-Angle Gear Units

High Load Capacity with Unmatched Durability

Our MAXXDRIVE helical bevel gear units are perfect for all heavy duty applications in which compact and right angle arrangement of motor and machine shaft is common

MAXXDRIVE® XT Right-Angle Gear Units

Industrial gear units

  • Performance: 30 - 2,825 HP
  • Torque Range: 132,800 - 663,800 lbf-in
  • 2-stage
  • High strength precision-made one-piece housing
  • Optimized housing geometry and airflow to achieve maximum thermal limit powers with axial fan
  • Low running noise

MAXXDRIVE® Right-Angle Gear Units

Industrial gear units

  • Performance: 2.0 - 2,850 HP
  • Torque Range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORD MAXXDRIVE® Helical Bevel Gear Units

<h2>High Performance Even Under Difficult Ambient Conditions</h2>

High load capacities, high torques and quiet operation: NORD MAXXDRIVE helical bevel gear units. With output torques of up to 2,301,200 lb-in and powers up to 2,825 HP, these gear units provide the necessary power in heavy duty applications, e.g. in conveyor belt systems, mixers, agitators, extruders, drums or mills. Our MAXXDRIVE® helical bevel gear units are available in 2-, 3- and 4-stage versions. The gearing is made from high quality, case-hardened steel.

<h2>Why MAXXDRIVE Helical Bevel Gear Units?</h2>

Powerful

The gear units provide torques of up to 2,301,200 lb-in and powers of up to 2,850 HP.

Flexible

Our industrial gear units with helical bevel gears can be easily mounted on all six sides via multiple flange and shaft designs.

Service Life

With our UNICASE housing, we can use larger roller bearings resulting in long service life.<br><br>

<h2>NORD MAXXDRIVE Helical Bevel Gear Units Stand Up to Even the Toughest Environments</h2>

Thanks to our UNICASE housing, which has now become the global standard, our helical bevel gear units have a high axial and radial load capacity, so that they can optimally absorb the loads which occur during operation. The advantages of the UNICASE design are also noticeable in the low noise operation of the gear units. Learn more about our high performance industrial gear units with helical bevel gears.

<h2>Larger Roller Bearings – Longer Life</h2>

Because we use the tried-and-tested UNICASE housing design for our helical bevel gear units we can use large roller bearings. These bearings have a considerably longer service life than smaller versions. A further reason for the long life of the gear unit is the precise mounting of shafts and gearing due to the UNICASE housing.