Meat and Poultry
Reliable Drive Technology for Meat Production
In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork, keeping animal welfare as an absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialized application.
NORD provides smooth body
gear units
constructed of a single-piece UNICASE aluminum housing, along with versatile
electric motors
and
variable frequency drives.
All of these components are wash-down ready.
DuoDrive
Integrated Gear Unit and Motor
- Power Range: 0.35–3.0 kW
- Highly Efficient System
- Compact, Flexible Design
- Wash-Down Ready NXD tupH Surface Treatment for the Highest Hygiene Standards
- Simple Commissioning with a Plug-and-Play System Solution
IE5+ Synchronous Motors (TENV)
High-Efficiency Synchronous Motor with Hygienic Design
- 0.35 kW - 2.2 kW
- IP69K (optional)
- Worldwide approvals and acceptance
- Compact and hygienic design, available with NXD tupH® for food-safe surface protection
- Constant torque and efficiency over a wide speed range
NORDAC ON / ON+ SK 300P
Decentralized Variable Frequency Drive
- Power Range: 0.37–3.7 kW
- Protection Class: IP55, IP66
- Wall or Motor Mounting for Versitility
- Simple Integration via Multi-Protocol Ethernet Interface
- Fast Plug-and-Play Commissioning
NORDBLOC.1® Helical Bevel Gear Motor
Helical bevel gear unit with housing made of high-strength aluminum alloy
- 0.12 kW – 9.2 kW
- 50 Nm – 660 Nm
- High radial and axial load capacity
- Wash-down capable, available with NXD tupH® for food-safe applications
- Low weight thanks to aluminum housing
NORDBLOC.1® Helical Inline Gear Motor
Helical gear unit with hygienic design
- 0.12 kW – 37 kW
- 30 Nm – 3,300 Nm
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Low weight thanks to aluminum housing
- Low noise thanks to quiet running
UNIVERSAL SMI Worm Gear unit
Worm gear unit with hygienic design
- Power Range: 0.16 - 5.5 hp (0.12 kW – 4.0 kW)
- Torque: 186 - 3,780 lb-in (21 Nm – 427 Nm)
- Wash-down ready with food-safe NXD tupH® surface conversion
- Quiet operation
- Compact design
UNICASE™ Parallel Shaft Gear Motor
Gearmotor with slim design
- 0.12 kW – 200 kW
- 110 Nm – 100,000 Nm
- Slim design for space-saving installation
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Low noise thanks to quiet running
IE3 Smooth Surface Motors
Asynchronous Motors
- Power Range: 0.16 HP – 2.95 HP
- Global Approval and Certifications
- Efficiency class IE3
- Hygienic, wash-down-capable design, with optional NXD tupH® for food-safe surface protection
- Hygienic, wash-down-capable design with NXD tupH® food-safe surface protection
NORDAC PRO Variable Frequency Drive - SK 500P
Single Product Family with Basic to Advanced Functions
- Power Range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection Class: IP20
- Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
NORDAC BASE Variable Frequency Drive - SK 180E
Compact drive, most important drive functions
- Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
- Protection class: IP55, IP66
- Wall-mount or motor-mount
- Economic dimensioning with functional basic equipment
- Low space requirements thanks to compact size
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!