System Modernization and Extension

NORD drives play a defininitive role in the transmission of energy and motion in many applications. The performance and reliability requirements placed upon these drives are high. You can bring your drive technology up to date with a system modernization and protect your systems for years to come!

System modernization is used to update to newer technology, increase efficiency, and thus reduce your carbon footprint.

Advantages of System Modernization:

  • Expanded range of functions
  • Extended service life
  • Increased performance
  • Increased reliability
  • Improved energy efficiency
  • Minimized maintenance effort
  • Optimized ease of use
  • Reduced costs
  • Reduced energy consumption

Increasing Efficiency With System Modernization

NORD's experienced and specialized team of experts is here to support you through every phase of your system modernization. As part of our NORD ECO service, we conduct an energy and performance analysis of your drive technology. Along with this, we also offer you comprehensive consultation services, along with design, engineering, installation, and commissioning. As your drive life cycle progresses, we also provide assistance whenever you may need it.

System Modernization Could Look Like:

  • Switching to asynchronous motors with a higher efficiency class (e.g. IE3)
  • Switching to high-efficiency synchronous motors (IE5+) in combination with a latest-generation variable frequency drive
  • Installation of additional sensor technology (condition monitoring) for drive monitoring
  • Retrofitting a variable frequency drive
  • Replacing the existing variable frequency drive with a drive that has additional functions (e.g. network connection, remote maintenance)

TCO

Total cost reduction
Our goal is to reduce the Total Cost of Ownership (TCO) for our customers. This includes all costs associated with the purchase, operation, potential maintenance and recycling of a drive system.

Energy Efficiency Calculator

Individual Calculation For Your System
Is a system modernization beneficial? Compare your system’s efficiency class with NORD's efficiency class, and we will work out a date in which switching to a higher efficiency class would be profitable for you.

NORD ECO Service

Discover Your Savings Potential
The NORD ECO box gives you a detailed insight into the energy consumption of your system and uses the resulting analysis to identify ways you can reduce your energy requirements.

Construction and Engineering

With over 20,000,000 different product configurations from NORD's modular system, we can work to accommodate almost every customer application. However, too much choice can result in an information overload. Whether online or in person, NORD will work with you from start to finish to find the best possible drive solution for you.

Commissioning

NORD's tailor-made service packages allow you to commission your NORD drives in a way that works for you. We can help you with the commissioning of individual drive components or complete drive systems, as well as with their connection to your automation environment. We have service available by phone, online, or on-site and in-person.

Condition Monitoring

We support the continuous condition monitoring of our drive solutions with the aid of a wide range of sensors, software architectures and interfaces. This not only allows for permanent data collection and processing but also for predictive maintenance and thus increased efficiency and availability of your drive technology.

Update Your Drives To The Latest Technical Standard

System modernization made easy: NORD provides a wide portfolio of high-efficiency motors, gear units and variable frequency drives, has experience in more than 100 industries, and implements future-proof, scalable drive solutions that are ideally matched to your application requirements.