MAXXDRIVE® Industrial Gear Units

Ideal for Heavy Duty Applications

High output torques, quiet running and a long service life: These are the excellent features of industrial gear units from NORD DRIVESYSTEMS.

Industrial Gear Units for High Torque Applications

NORD MAXXDRIVE<sup>&reg;</sup> industrial gear units provide high output torques from 132,000 lb-in to 2,495,900 lb-in and are perfect for use in heavy duty applications such as bucket elevators, agitators, conveyor belt drives, mixers, mills, drums or crushers.

Industrial gear units are available as parallel helical gear units or bevel gear units. They are constructed, according to the UNICASE&trade; design principle that was developed by NORD. NORD is the industrial gear unit manufacturer with the world's largest UNICASE&trade; gear product.

<h2>Facts About Our Industrial Gear Units</h2>

Powerful

NORD industrial gear units offer very high output torques up to 2,200,000 lb-in.

Long Service Life

Optimized geometries ensure excellent load capacity, long service life and quiet running.

Rugged

Our industrial gear units are equipped with high quality, low friction bearings and an especially torsionally rigid one-piece UNICASE&trade; housing.

Flexible

Extensive input options and mounting designs ensure optimal application versatility.<br><br>

<h2>MAXXDRIVE<sup>&reg;</sup> Helical Gear Units</h2>

NORD helical gear units provide powers from 50 HP to 2,000 HP and are available in eleven sizes. We supply MAXXDRIVE<sup>&reg;</sup> helical gear units with various output shaft bearings to ensure precise load capacities. In addition, we supply these gear units with a wide range of flange designs for both the input and the output.

MAXXDRIVE<sup>&reg;</sup> helical gear units can be combined with all of our electric motors. Select your motor now!

<h2>MAXXDRIVE<sup>&reg;</sup> Helical Bevel Gear Units</h2>

These gear units can be used in extreme environments and easily withstand highly fluctuating ambient conditions due to their temperature management system. Various cooling and heating options are available for our MAXXDRIVE<sup>&reg;</sup> helical bevel gear units to facilitate use in many applications.

Discover NORD helical bevel gear industrial gear units in the world's largest plant for batch production of toothpaste.