UNIVERSAL motor

Asynchronous Motor for Worldwide Use

  • 0.12 kW - 45 kW
  • IP66
  • Worldwide approvals and acceptance
  • Efficiency Class IE3

A Motor for Worldwide Use

The NORD UNIVERSAL motor lives up to its name, offering a solution for all major global markets. Numerous certifications ensure suitability for worldwide use, while built-in protective functions provide robustness and high operational reliability.

  • Certified for Worldwide Use: CE, UL, CSA, CCC, ISI, and UA
  • Standard temperature sensor for motor protection
  • High versatility with IEC sizes from 63 to 225

Product Versions

  • Flexible Motor Mounting: B3 foot-mounted, IEC B5 or B14 flange, NEMA C-flange, or NEMA foot-mounted
  • Single or double drip covers for mechanical protection 
  • Optional Brake (BRE+) 
  • Motor plug connector (MS) for easy plug-and-play connection
  • External fan (F) for motor cooling 
  • Wide range of options from the modular system 

Product Characteristics

  • Standard temperature sensor for motor protection
  • Certified for Worldwide Use: CE, UL, CSA, CCC, ISI, and UA

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimization. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Construction and Engineering

With over 20,000,000 different product configurations from NORD's modular system, we can work to accommodate almost every customer application. However, too much choice can result in an information overload. Whether online or in person, NORD will work with you from start to finish to find the best possible drive solution for you.

Spare Parts and Spare Parts Management

Fast delivery of spare parts
Failures and technical problems cost time and money. That's why NORD offers 24/7/365 emergency breakdown services for spare parts, replacement drives, and technical support. NORD experts will work with you to get your machines back up and running as quickly as possible.

National Regulations

Electric drives in industrial applications consume up to 70% of the total energy required. For many companies, this offers great potential for optimization. NORD DRIVESYSTEMS provides information on all common global efficiency regulations and standards.

Get in touch with your NORD consultant