Bulk Material Handling

Drive Technology for Handling Bulk Materials

Demanding ambient conditions are common in the bulk goods industry. This includes large temperature fluctuations, abrasive environments, and rough operating conditions. The reliability and cost-effectiveness of NORD solutions for these challenges have proven themselves in the bulk goods industry throughout the world. Full featured NORD drive solutions based on a modular system, consisting of frequency inverter, motor, gear unit, couplings, and brakes are selected as the basis. They are combined with solutions individually developed and designed according to customer requirements.

Stockyard Systems

    For the intermediate storage of bulk materials in warehouses, silos and bunkers up to the next process step, NORD offers drive systems individually adapted to customer needs.

Loading/Unloading Systems

    The safe and fast loading and unloading of trucks, ships and trains with a variety of bulk materials requires reliable, precise and powerful NORD drives.

Conveyors & Conveying Equipment

    NORD offers ideal drive solutions for handling a wide variety of materials, intermediate or end products with the aid of conveyor systems. Precision technology and exceptional performance characterize NORD geared motors.

Weighing & Dosing Systems

    NORD offers individually controlled drive systems for precise and dynamic control of the feed quantity of the bulk material, which makes it possible to intelligently adapt the flow rate.

Worldwide trade fairs for Bulk Material Handling:

Country   Trade Show City Date Booth
IN Intermat India Mumbai 2024-09-26 - 2024-09-28 hall 3, booth D30
PL SYMAS Krakow 2024-10-16 - 2024-10-17 D1
GB BULKEX Warwick 2024-10-17 - 2024-10-18