Airport Technology

Drive Solutions for the Airport Industry

Whether at the check-in, sorting, high-speed transport or baggage reclaim – NORD DRIVESYSTEMS offers optimum solutions for every application in baggage handling systems. Airports of the future focus on CO<sub>2</sub> neutrality. NORD DRIVESYSTEMS is your ideal partner for implementing your objectives.

LogiDrive – The Solution for Intralogistics and Airports

The LogiDrive solution from NORD DRIVESYSTEMS is specially designed for airport applications in the Baggage Handling System (BHS) . The geared motor versions are pioneering this application and thus offer an optimum solution. Whether using quiet, fanless, high-efficiency IE5+ motors at the check-in or baggage reclaim – an acoustically sensitive area – NORD DRIVESYSTEMS supports you wherever it counts.

By meeting the highest efficiency standards with standardised synchronous motors and decentralized inverters, LogiDrive significantly reduces the TCO and fulfils your high expectations towards drive technology.

DuoDrive

Integrated Gear Unit and Motor

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact, hygienic wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug-and-play

IE5+ synchronous motors (TENV)

Efficient. Hygienic. Compact.

  • Performance: 0.5 HP - 3 HP
  • Protection Class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

NORDAC® LINK – SK 250E – Variable frequency drive

Rapid Installation, Simple Maintenance

  • Power range: 0.5–10 HP (0.37–7.5 kW)
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX Variable Frequency Drive - SK 200E

Greater flexibility for reduced TCO costs and greater ROI

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Modular structure provides maximum flexibility

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Protection Class: IP20, IP20
  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

Hamburg Airport

Suitcases on Parade at Hamburg Airport

There are several miles of conveyor belts at Hamburg Airport. In the luggage processing area, these conveyors are responsible for a combination of feeding, holding and sorting. An efficient organization of transport and storage is essential. The reliability of the conveyor system and the prevention of breakdowns ensured by powerful drive technology has top priority.

Logan Teleflex

Drive Systems for the Airport Industry

Logan Teleflex, a subsidiary of Daifuku Airport Technologies, is an international solution provider for airport baggage handling systems. For a project in the USA, the company needed a decentralized control solution. NORD supplied 100 drive solutions for this project, consisting of geared motor and frequency inverter.

A6030 - Baggage Handling Industry Solutions


A6030 - Baggage Handling Industry Solutions
  • Download US-English
Documentation Details

S9012 - Synchronous Motor with IE5+ Energy Efficiency


S9012 - Synchronous Motor with IE5+ Energy Efficiency
  • Download US-English
Documentation Details

S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP Download


S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP Download
  • Download US-English
Documentation Details

Condition Monitoring for Predictive Maintenance - Condition Monitoring for Predictive Maintenance


Condition Monitoring for Predictive Maintenance - Condition Monitoring for Predictive Maintenance
  • Download US-English
Documentation Details

F3025 - NORDAC® LINK Field Distribution System


F3025 - NORDAC® LINK Field Distribution System
  • Download US-English
Documentation Details

F3020 - NORDAC® FLEX Frequency Inverters


F3020 - NORDAC® FLEX Frequency Inverters
  • Download US-English
Documentation Details

CS0004 - Chronopost - Parcel Logistics


CS0004 - Chronopost - Parcel Logistics
  • Download US-English
Documentation Details

CS0021 - BCS Group - Parcel Sorting


CS0021 - BCS Group - Parcel Sorting
  • Download US-English
Documentation Details

More Information