Meat and Poultry
Reliable Drive Technology for Meat Production
In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork, keeping animal welfare as an absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialized application.
NORD provides smooth body
gear units
constructed of a single-piece UNICASE aluminum housing, along with versatile
electric motors
and
variable frequency drives.
All of these components are wash-down ready.
DuoDrive
Integrated gear unit and motor
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact installation space for flexible use
- Wash-down design with NXD tupH surface treatment for the highest hygiene standards
- System solution for simple commissioning and plug-and-play
IE5+ synchronous motors (TENV)
Hygienic. Efficient. Compact
- Efficiency class: IE5+
- Optionally available with IP69K and NXD tupH surface treatment
- Worldwide approvals and acceptance
- Compact, hygienic design
- Constant torque and efficiency over a wide speed range
NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive
Strong focus, optimum function
- Power range: 0.5 - 4 hp (0.37 - 3 kW)
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Multi-protocol Ethernet interface
- Plug-and-play solution for fast commissioning
NORDBLOC.1® Helical Bevel Gear Motor
Performance and design
- Power range: 0.16 HP – 12.3 HP
- Torque: 443 lb-in – 5841 lb-in
- Optional IP69K or NXD tupH surface treatment for maximum protection
NORDBLOC.1® Helical Inline Gear Motor
The innovative performer
- Power range: 0.16 HP – 50 HP
- Torque: 266 lb-in – 29,207 lb-in
- Hygienic wash-down design, optionally with NXD tupH surface treatment
UNIVERSAL SMI Worm Gear unit
Quiet and smooth
- Power range: 0.16 HP – 5.4 HP
- Torque: 186 lb-in – 3780 lb-in
- Hygienic wash-down design, optionally with NXD tupH surface treatment
UNICASE™ Parallel Shaft Gear Motor
Slim and powerful
- Power range: 0.16 HP – 268 HP
- Torque: 973 lb-in – 885,075 lb-in
- Optional IP69K or NXD tupH surface treatment for maximum protection
Smooth Surface Motors
Asynchronous motors
- Power range: 0.16 HP – 2.95 HP
- Worldwide Approval and Acceptance
- Thanks to the wash-down design and NXD tupH surface treatment fulfillment of highest hygiene standards
NORDAC PRO Variable Frequency Drive - SK 500P
Single Product Family with Basic to Advanced Functions
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP20
- Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
NORDAC BASE Variable Frequency Drive - SK 180E
Compact drive, most important drive functions
- Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
- Protection class: IP55, IP66
- Wall-mount or motor-mount
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!