News –
NORD's LogiDrive System: Optimized Solution for Logistics
The modular system is engineered to be maintenance-friendly, cost effective, and energy efficient even with partial load ranges and low speeds.
Waunakee, WI, 2022-07-12
NORD’s
LogiDrive® complete drive solution
reduces planning and commissioning efforts by offering an energy efficient, standardized, and service-friendly system that is Industry 4.0 Ready! Permanent Magnet Synchronous Motor (PMSM) technology enables the LogiDrive system to maintain high efficiency even in partial load ranges and low speeds – making the solution especially suited towards intralogistics, warehousing, and airport applications.
<h2>The LogiDrive Package</h2>
- High efficiency two-stage bevel gearbox or DuoDrive
- IE4 or IE5+ permanent magnet synchronous motor
- Decentralized variable frequency drive
- Power plug connector
- M12 connectors
- Incremental encoder
- Pre-assembled cables
- Standardized hollow shaft diameters
This solution reduces system variants through standardized geared motor selections tailored specifically to application needs and a large operable speed range via variable frequency drive technology. Simplifying engineering and selection into a compact, modular design significantly reduces spare parts inventory, enables fast commissioning through Plug-and-Play technology, and allows replacement of individual components. The plug-in connections on the base product also enable easy maintenance, service, and installation.
<h2>Gearbox Options: Two-Stage Helical Bevel Gear Units and DuoDrive Integrated Gear Unit and Motor</h2>
When it comes to gearbox options for the LogiDrive package, two-stage helical bevel gear units or the new
DuoDrive integrated gear unit and motor
are available. Two-stage helical bevel gear units are made from high-strength aluminum alloy and feature an open housing option for better heat dissipation for high axial and radial loads. They excel in conveying and processing applications while providing a more efficient and reliable solution than typical worm units. The DuoDrive integrated gear unit and motor features a compact, UNICASE™ housing and delivers an extremely high gear efficiency of up to 92%. These drives also feature high power density, quiet operation, and fewer wear parts for low maintenance and a long service life.
<h2>IE4 and IE5+ Synchronous Motors: High Efficiency for LogiDrive</h2>
NORD’s IE4 and IE5+
synchronous motors
provide some of the highest efficiencies currently available. The use of this technology in the LogiDrive system minimizes overall costs during service life, provides a faster return on investment, and maximizes system availability. When these motors are paired with the NORDAC LINK VFD, high precision regulation and increased system accuracy is achieved. This optimized combination also results in large overload capacities capable of constant torque over a wide speed range.
<h2>NORDAC LINK VFD: Precision Regulation and System Accuracy</h2>
NORDAC LINK variable frequency drives
offer quick installation and servicing thanks to their quick-disconnect cable options, integrated maintenance switch, and local manual control options. These decentralized VFDs feature functional safety options, an internal braking resistor for controlled, dynamic braking, and parametrization via plug-in control modules,
NORDCON software,
or
NORDCON app.
As part of the complete LogiDrive package, NORDAC LINK supports a large speed range – enabling automation for a variety of applications such as stacker cranes, automated transports, baggage handling systems, and conveyor systems.
<h2>Automation Applications Supported by LogiDrive</h2>
The LogiDrive package provides a complete drive solution tailored to specific system needs. Not only does the modular design provide versatile arrangements, it also reduces the number of variants, saves money in
Total Cost of Ownership
(TCO), and allows for each unit to be individually serviced – minimizing maintenance, downtime, and repair costs.
Contact us
more information on NORD's optimized system.