NXD Surface Solutions from NORD

Surface Protection for Extreme Conditions

NORD's NXD surface treatment creates easy-to-clean surfaces that can withstand harsh environments. Drives with the NXD treatment are reliable and durable, even under the most demanding conditions.

Download Flyer

Constant Protection with NXD BASIC® and NXD tupH®

NORD's NXD surface treatment was specifically developed for aluminum. Featuring a galvanically produced base layer, it makes aluminum surfaces highly resistant to corrosion. This treatment increases the durability of aluminum components in demanding environments and offers two variants to provide optimal protection of your drive solution.

NXD BASIC®

NXD BASIC® provides additional protection for standard varnishes when the existing varnish alone isn't enough.

How It Works:

The process begins with the aluminum housing being fully coated with a galvanically produced base layer. Once complete, the treated components are mounted and coated with a highly adhesive varnish for added durability.

Advantages:

  • Protection against scratches, even when the varnish is damaged
  • Corrosion-resistant to the highest C5 class
  • Color options and be customized to customer specifications

Common Applications:

  • Water treatment
  • Car wash facilities
  • Shipping
  • Offshore installations

Benefits:

  • Long-lasting, durable drive solutions
  • Reliable operation in tough environments
  • A secure, trusted choice
  • Over 20 million standard configuration options available

NXD tupH®

NXD tupH® offers surface protection designed for extreme conditions, particularly in wash-down applications.

How It Works:

The process begins with the aluminum housing being fully coated with a galvanically produced base layer. A thin, high-performance sealer is then applied for additional protection.

Advantages:

  • Resistant to acids and alkalis
  • No blistering, flaking or microcracks
  • Non-porous surface
  • Corrosion-resistant according to the highest C5 class
  • Food-safe according to FDA and EU Regulation 1935/2004

Common Applications:

  • Food and Beverage
  • Dairies
  • Fish and Seafood
  • Pharmaceuticals

Benefits:

  • High level of hygiene
  • Quick and easy cleaning
  • Cost-effective
  • Durable drive solutions
  • Reliable operation
  • Investment security
  • Wide range of NORD modular products available

"NXD’s previous generation, NSD, has already impressively demonstrated its resistance as an effective protection for aluminum surfaces in practice. Drives that previously had to be replaced regularly, serve well for years now, thanks to this technology. We are permanently focused on our customers’ industries and are continuously developing the protection systems. Surfaces treated with NXD tupH® are thus free from chromates and PFAS. This increases the investment security for our users."

Take The Test

Interested? Request a free flyer featuring a sample of our surface solutions!

Order Free Sample

S3400 - Surface Protection for NORD® Drive Solutions


S3400 - Surface Protection for NORD® Drive Solutions
  • Download US-English
Documentation Details

A6033 - Flyer: Food & Beverage


A6033 - Flyer: Food & Beverage
  • Download US-English
Documentation Details

Successfully Tested:

Name
  • DIN EN ISO 20567-1: Determination of stone-chip resistance of coatings
  • DIN EN ISO 9227: Salt spray tests according to C5 (720 h)
  • DIN EN ISO 2409: Cross-cut test
  • DIN EN ISO 4628-2: Assessment of degree of blistering
  • DIN EN ISO 4628-3: Assessment of degree of rusting
  • DIN EN ISO 4628-8: Assessment of degree of delamination and corrosion around a scribe or other artificial defect
  • DIN EN ISO 2812-1: Determination of resistance to liquids
  • DIN EN ISO 4628-1: Evaluation of degradation of coatings
  • DIN EN ISO 4628-2: Assessment of degree of blistering

Surface Protection for NORD Drives

Drives with aluminum surfaces are equipped with NXD BASIC® or NXD tupH®. Find out which options are available for your application. We provide drive solutions with high surface protection, including project-focused advice, high availability, short delivery times, and fast service.

UNIVERSAL SMI Worm Gear Unit

  • Torque: Up to 3540 in-lb
  • Ideally suited for dynamic applications
  • High overload capacity
  • Quiet operation

NORDBLOC.1® Helical Bevel Geared Motor

  • Torque: Up to 5310 in-lb
  • High stability through high axial and radial load capacities
  • Quiet operation

NORDBLOC.1® Helical In-Line Gear Unit

  • Torque: Up to 5310 in-lb
  • High stability through high axial and radial load capacities
  • Quiet operation

UNICASE Parallel Geared Motor

  • Torque: Up to 3540 in-lb
  • Compact design
  • Low operating costs
  • High efficiency
  • Low maintenance

DuoDrive

  • Powers: 0.46 HP–4.02 HP
  • Low operating costs
  • High efficiency
  • Simplified storage, repair, and maintenance through reduced variant options
  • Easy plug-and-play commissioning

Smooth Motors

  • Powers: 0.16 HP –1.47 HP
  • Worldwide approvals and certifications
  • Hygienic design

IE5+ Synchronous Motors (TENV)

  • Powers: 0.47 HP–2.95 HP
  • Efficiency Class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and certifications
  • Compact, hygienic design
  • Consistently high efficiency across the entire adjustment range

NORDAC ON PURE

  • Power Range: 0.37–3.00 kW
  • Easy plug-and-play commissioning
  • Simple system integration with multi-protocol Ethernet interface
  • Can only be equipped with NXD tupH®