Warehouse logistics

Dynamic drive solutions for warehouse logistics

Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.

High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customised and easy-to-operate system solutions to ensure all of this.

LogiDrive - The solution for Intralogistics

NORD DRIVESYSTEMS developed an energy-efficient, standardised and service friendly solution: the LogiDrive. Especially in intralogistics, LogiDrive reduces the total cost of ownership.

Contact us

IE5+ Synchronous Motors (TENV)

Hygienic. Efficient. Compact

  • Efficiency class: IE5+
  • Optionally available with IP69K and NXD tupH surface treatment
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter

Optimised by focus

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC LINK - SK 155E - Motor Starter

Quick installation, wear-free starting

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC LINK - SK 250E - Frequency Inverter

Rapid installation, simple maintenance

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDBLOC.1® Helical Inline Gear Motor

The innovative performer

  • Power range: 0.12 kW–37 kW
  • Torque: 30 Nm–3,300 Nm
  • Hygienic wash-down design, optionally with NXD tupH surface treatment

NORDBLOC.1® bevel geared motor

Performance and design

  • Power range: 0.12 kW–9.2 kW
  • Torque: 50 Nm–660 Nm
  • Optional IP69K or NXD tupH surface treatment for maximum protection

A6050 - Intralogistics industry


A6050 - Intralogistics industry
  • Download English
Documentation Details

S9012 - Synchronous motor with IE5+ energy efficiency


S9012 - Synchronous motor with IE5+ energy efficiency
  • Download English
Documentation Details

F3020 - NORDAC Flex


F3020 - NORDAC Flex
  • Download English
Documentation Details

S9090 - Quickstart


S9090 - Quickstart
  • Download English
Documentation Details

BU0600 - Manual containing installation instructions – NORDAC PRO (SK 500P series) – Frequency inverters


BU0600 - Manual containing installation instructions – NORDAC PRO (SK 500P series) – Frequency inverters
  • Download English
Documentation Details

Find further information here: