Bakery

Tailored drive solutions for the bakery industry

Baking requires many interrelated and complex processes, and is still characterised by traditional bakery skills. NORD DRIVESYSTEMS therefore offers individual solutions for the artisanal bakery as well as for the industrial production line. Especially for the bakery industry, we offer solutions like a reinforced shaft bearing for mixer drives or highly dynamic and positioning belt drives in our portfolio. Our drives are also available as explosion-proof versions for dusty environments.

DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
  • System solution for simple commissioning and plug & play

IE5+ synchronous motor (TENV)

High-efficiency synchronous motor with hygienic design

  • 0.35 kW - 2.2 kW
  • IP69K (optional)
  • Worldwide approvals and acceptance
  • Compact and hygienic design, available with NXD tupH® for food-safe surface protection
  • Constant high efficiency over the entire adjustment range

NORDAC ON / ON+ SK 300P

Decentralised frequency inverter

  • Power range: 0.37 - 3.7 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Simple integration via multi-protocol Ethernet interface
  • Fast plug-and-play commissioning

UNIVERSAL SMI Worm Gear Unit

Worm gear unit with hygienic design

  • 0.12 kW - 4.0 kW
  • 21 Nm - 427 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running
  • Low space requirement thanks to compact design

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

MAXXDRIVE® XC Right-Angle Gear Units

Industrial gear units

  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

IE3 smooth motors

Asynchronous motors in hygienic design

  • 0.12 kW - 2.2 kW
  • IP66
  • Worldwide approvals and acceptances
  • Efficiency class IE3
  • Hygienic and wash-down-capable design, available with NXD tupH® for food-safe surface protection

Dust explosion protection

Explosion-proof asynchronous motor

  • 0.12 kW - 55 kW
  • Efficiency class IE2, IE3
  • Approved according to ATEX and HazLoc
  • Ignition protection type "Protection by enclosure" (Ex t)

NORDAC ON / ON+ SK 300P

Decentralised frequency inverter

  • Power range: 0.37 - 3.7 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Simple integration via multi-protocol Ethernet interface
  • Fast plug-and-play commissioning

NORDAC PRO - SK 500P - Frequency Inverter

Frequency inverter for control cabinet installation

  • Power range: 0.25 kW – 37 kW (up to 160 kW in preparation)
  • Protection class: IP20
  • Simple system integration via multi-protocol Ethernet interface
  • Fast commissioning due to voltage-free parameterisation via USB port
  • Multiple axis operation controllable via multi-encoder interface

Arnreiter

Drive systems provide conveying power in grain mill

Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.

A6027 - Baking industry


A6027 - Baking industry
  • Download English
Documentation Details

A6033 - Food and beverage industry


A6033 - Food and beverage industry
  • Download English
Documentation Details

Find further information here: