Fish & Seafood
Durable solutions for seafood processing
Salt and fresh water are a constant factor in fish production and processing. The drive technology must be particularly resistant. With its surface-treated aluminium drive units, NORD offers a powerful, lightweight and cost-effective alternative to stainless steel. The self-draining geared motors and decentralised inverters are easy to clean.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact installation space for flexible use
- Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
- System solution for simple commissioning and plug & play
IE5+ Synchronous Motors (TENV)
Hygienic. Efficient. Compact
- Efficiency class: IE5+
- Optionally available with IP69K and NXD tupH surface treatment
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter
Optimised by focus
- Power range: 0.37 - 3.7 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Multi-protocol Ethernet interface
- Plug-and-Play solution for fast commissioning
NORDBLOC.1® bevel geared motor
Performance and design
- Power range: 0.12 kW–9.2 kW
- Torque: 50 Nm–660 Nm
- Optional IP69K or NXD tupH surface treatment for maximum protection
NORDBLOC.1® Helical Inline Gear Motor
The innovative performer
- Power range: 0.12 kW–37 kW
- Torque: 30 Nm–3,300 Nm
- Hygienic wash-down design, optionally with NXD tupH surface treatment
UNIVERSAL SMI worm gear units
Quiet and smooth
- Power range: 0.12 KW–4.00 kW
- Torque: 21 Nm–427 Nm
- Wash-down design with NXD tupH surface treatment for the highest hygiene standards
Smooth motors
Asynchronous motors
- Power range: 0.12 kW – 1.1 kW
- Worldwide approvals and acceptances
- Thanks to the wash-down design and NXD tupH surface treatment fulfillment of highest hygiene standards
NORDAC PRO - SK 500P - Frequency Inverter
A single product with many advantages
- Power range: 0.25 - 37 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
Find further information here: