Beverage

Complete drive solutions from a single source

NORD DRIVESYSTEMS covers a wide range of applications in the beverage industry with industry-specific, innovative drive solutions.

We know your business and precisely understand your requirements. We prefer long-term collaboration with our customers and partners. You can be confident that we will do everything that we can to reinforce the good reputation of your brand.

NORD DRIVESYSTEMS provides:

  • Extensive knowledge of applications and technical support
  • Complete drive solutions from a single source
  • Strong global presence and service
  • Thousands of installed drives in the food and beverage industry
  • Wide range of products with high quality standards
  • Great reliability, economy and service life
  • Recognised product quality compliant with international standards

DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
  • System solution for simple commissioning and plug & play

IE5+ Synchronous Motors (TENV)

Hygienic. Efficient. Compact

  • Efficiency class: IE5+
  • Optionally available with IP69K and NXD tupH surface treatment
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter

Optimised by focus

  • Power range: 0.37 - 3.7 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-Play solution for fast commissioning

UNIVERSAL SMI worm gear units

Quiet and smooth

  • Power range: 0.12 KW–4.00 kW
  • Torque: 21 Nm–427 Nm
  • Wash-down design with NXD tupH surface treatment for the highest hygiene standards

NORDBLOC.1® bevel geared motor

Performance and design

  • Power range: 0.12 kW–9.2 kW
  • Torque: 50 Nm–660 Nm
  • Optional IP69K or NXD tupH surface treatment for maximum protection

NORDBLOC.1® Helical Inline Gear Motor

The innovative performer

  • Power range: 0.12 kW–37 kW
  • Torque: 30 Nm–3,300 Nm
  • Hygienic wash-down design, optionally with NXD tupH surface treatment

UNICASE Parallel Gear Motor

Slim and powerful

  • Power range: 0.12 kW–200 kW
  • Torque: 110 Nm–100,000 Nm
  • Optional NXD tupH surface treatment for maximum protection

MAXXDRIVE® XC Parallel Gear Units

Industrial gear units

  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC BASE - SK 180E - Frequency Inverter

Compact Drive, Most Important Drive Functions

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

NORDAC PRO - SK 500P - Frequency Inverter

A single product with many advantages

  • Power range: 0.25 - 37 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Wild Goose Canning

Mobile, small footprint canning lines

Wild Goose Canning works closely with NORD in the development and production of canning equipment for the beverage industry. NORD impresses with its good quality and robust geared motors.

G.C. Evans

Driven by Service - Driven by NORD

Absolutely reliable drives and first-class customer service are two of the many advantages that NORD offers the plant manufacturer G.C Evans.

Octopi Brewery

NORD is on tap

For Octopi Brewing (USA), NORD DRIVESYSTEMS supplied drives with special surface treatment compliant with the requirements by the jobbing brewery. With surface treatment, these drives became particularly resistant against corrosion.

Brewery Forst

Europe's most modern brew house

The special beer brewery Forst produces in continuous operation. To ensure that mills, conveying systems and mixers do not fail, the brewery relies on reliable NORD geared motors.

TMCI

Authentic flavor ensured by new filtration system

TMCI is an innovative machine manufacturer for the foodstuffs and beverages industry. In cooperation with NORD, a new filtration plant was developed that can be cleaned easily and preserves the flavours particularly well.

MOPOS

Latest generation drives for turning machines in the box malting plant

A complex production process is required to develop different taste nuances. The machines run in continuous operation. To prevent breakdowns, MOPOS installs reliable NORD drives.

AS0004 - Laeuterbottiche


AS0004 - Laeuterbottiche
  • Download English
Documentation Details

A6028 - Beverage industry


A6028 - Beverage industry
  • Download English
Documentation Details

More Information