DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
  • System solution for simple commissioning and plug & play

The integrated gear/motor concept: Two become one

DuoDrive is a revolutionary integrated gear unit/motor concept in hygienic wash-down design. Thanks to the optional NXD tupH surface treatment, it meets the highest hygiene standards. It combines the high-efficiency IE5+ motor and a single-stage Helical Inline Gear Unit in one housing. Thanks to its optimised system efficiency, high power density and very low noise emissions, it is especially suitable for users in the fields of intralogistics, food and pharmaceutical industries. Together with its simple plug-and-play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.

Available since summer 2021.

Product versions

  • Plug & play solution for fast commissioning
  • Hygienic design
  • Flexible attachment options: B5 flange, B14 flange

Product characteristics

  • Compact installation volume and thus space-saving
  • High power density
  • Quiet running through very low noise emissions
  • Fewer wearing parts result in less maintenance

B5010 - Manual with installation instructions – DuoDrive Gear Motor


B5010 - Manual with installation instructions – DuoDrive Gear Motor
  • Download English
Documentation Details

G5010 - Catalogue – DuoDrive Gear Motor


G5010 - Catalogue – DuoDrive Gear Motor
  • Download English
Documentation Details

S5010 - DuoDrive


S5010 - DuoDrive
  • Download English
Documentation Details

PL5010 - Spare parts list – DuoDrive Gear Motor


PL5010 - Spare parts list – DuoDrive Gear Motor
  • Download English
Documentation Details

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimisation. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Spare parts and spare parts management

Fast delivery of spare parts
Failures and technical problems cost time and money. To ensure that you will receive optimum support in case of a problem, we are ready to help you at any time and offer a 24/7 service for spare parts, replacement drives and technical support. Our experienced engineers and technicians solve your machine and drive problems quickly and efficiently.

Construction and engineering

Easy drive design
With the comprehensive product solutions from our NORD modular system, we can implement almost every customer application. However, too much choice can result in an information overload. Whether digital self-service or personal advice: We support you with the drive selection and show you how to succeed in getting the best possible drive system.

Digitale Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product variants & applications

NORD provides you with tailor-made drive solutions from a single source. Each component in our modular product system can be extended with a motor, a gear unit, drive electronics and accessories. With personalised advice, we help you implement the best drive solution for your application. Find out more about the possibilities this product offers: 

  • Ideal solution for small installation spaces

    The DuoDrive combines two powerful components in one housing. This concept offers numerous advantages, especially in installations where space is limited:

    • High power density in a compact size
    • Versatile due to a wide adjustment range
    • Flexible thanks to market-compatible IEC flanges B5 and B14
    • Almost universally usable due to worldwide approvals
  • Innovative concept for logistics

    Drive solutions for intralogistics require high efficiency and minimal space. DuoDrive is an ideal concept whose multiple features meet the industry's most important requirements:

    • Energy-efficient operation due to high system efficiency
    • Low space requirements thanks to a compact design – flexible control via frequency inverter, available either for installation in a control cabinet or as a decentralised wall-mounted unit
    • Quit running for low noise levels and thus a healthy working environment
    • Tailor-made sensors through a wide range of encoders
    • Low TCO and high ROI thanks to efficient operation, simple plug-and-play installation, low maintenance and possible variant reduction
  • Hygienic for food & beverage

    Thanks to its compact size and very low noise level, DuoDrive is the ideal drive solution for the food industry. In addition, its wash‑down design fully satisfies the industry's high hygiene requirements.

    • Hygienic wash-down design with protection class up to IP69K, optionally available with food-safe NXD tupH® surface treatment

    • Flexible control with NORD frequency inverters, for installation in control cabinets or as decentralised wall‑mounted unit

    • ​​​Low space requirements and high efficiency thanks to the combination of a highly efficient IE5+ motor and gear unit in one housing

    • Market-compatible connection dimensions for easy integration into existing applications

    • Fast plug-and-play commissioning

Further product information

Energy efficiency and TCO consulting

With both our innovative products and comprehensive service offers, we support you in finding the most suitable and energy-efficient solution for your drive technology. All our drive components, whether gear unit, motor or frequency inverter, are optimised for resource-saving use.

National regulations

Electric drives in industrial applications consume up to 70% of the total energy required. For many companies, this offers great potential for optimisation. NORD DRIVESYSTEMS provides information on all common global efficiency regulations and standards.

NORD ECO

Our advisory concept is based on long-term experience in manufacturing electric motors, and the cooperation with customers from more than 100 industries. With NORD ECO, you receive detailed insight into the actual energy consumption of your system, revealing specific savings potential by means of an in-depth analysis – for more (economic) efficiency and sustainability of your drive systems.

Please contact your NORD consultant.