Meat & Poultry
Reliable drive technology for meat production
In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork and animal welfare has absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialised application.
NORD provides smooth body gear units constructed of a single-piece UNICASE aluminum housing, along with versatile electric motors and AC vector drives. All of these components are wash-down ready.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact installation space for flexible use
- Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
- System solution for simple commissioning and plug & play
IE5+ Synchronous Motors (TENV)
Hygienic. Efficient. Compact
- Efficiency class: IE5+
- Optionally available with IP69K and NXD tupH surface treatment
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter
Optimised by focus
- Power range: 0.37 - 3.7 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Multi-protocol Ethernet interface
- Plug-and-Play solution for fast commissioning
NORDBLOC.1® bevel geared motor
Performance and design
- Power range: 0.12 kW–9.2 kW
- Torque: 50 Nm–660 Nm
- Optional IP69K or NXD tupH surface treatment for maximum protection
NORDBLOC.1® Helical Inline Gear Motor
The innovative performer
- Power range: 0.12 kW–37 kW
- Torque: 30 Nm–3,300 Nm
- Hygienic wash-down design, optionally with NXD tupH surface treatment
UNIVERSAL SMI worm gear units
Quiet and smooth
- Power range: 0.12 KW–4.00 kW
- Torque: 21 Nm–427 Nm
- Wash-down design with NXD tupH surface treatment for the highest hygiene standards
UNICASE Parallel Gear Motor
Slim and powerful
- Power range: 0.12 kW–200 kW
- Torque: 110 Nm–100,000 Nm
- Optional NXD tupH surface treatment for maximum protection
Smooth motors
Asynchronous motors
- Power range: 0.12 kW – 1.1 kW
- Worldwide approvals and acceptances
- Thanks to the wash-down design and NXD tupH surface treatment fulfillment of highest hygiene standards
NORDAC PRO - SK 500P - Frequency Inverter
A single product with many advantages
- Power range: 0.25 - 37 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
NORDAC BASE - SK 180E - Frequency Inverter
Compact Drive, Most Important Drive Functions
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Wall or motor mounting
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment for cutting food. For a high degree of flexibility, the machine manufacturer relies on drive technology from NORD.
Find further information here: