Food

Reliable and safe drive solutions for the food industry

NORD DRIVESYSTEMS covers a wide range of food industry applications with industry-specific and innovative drive solutions.

We are familiar with your business and your requirements. We prefer long-term collaboration with our customers and partners. You can rely on us! Together with you we will do everything we can to further strengthen your brand’s reputation.

NORD DRIVESYSTEMS provides:

  • Extensive application knowledge and technical support
  • Complete drive solutions from a single source
  • Strong global presence and service
  • Thousands of installed drives in the food and beverage industry
  • Wide range of products with high quality standards
  • Great reliability, economy and service life
  • Recognised production quality compliant with international standards

Reliability in the food industry

DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
  • System solution for simple commissioning and plug & play

IE5+ Synchronous Motors (TENV)

Hygienic. Efficient. Compact

  • Efficiency class: IE5+
  • Optionally available with IP69K and NXD tupH surface treatment
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter

Optimised by focus

  • Power range: 0.37 - 3.7 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-Play solution for fast commissioning

NORDBLOC.1® bevel geared motor

Performance and design

  • Power range: 0.12 kW–9.2 kW
  • Torque: 50 Nm–660 Nm
  • Optional IP69K or NXD tupH surface treatment for maximum protection

UNIVERSAL SMI worm gear units

Quiet and smooth

  • Power range: 0.12 KW–4.00 kW
  • Torque: 21 Nm–427 Nm
  • Wash-down design with NXD tupH surface treatment for the highest hygiene standards

NORDBLOC.1® Helical Inline Gear Motor

The innovative performer

  • Power range: 0.12 kW–37 kW
  • Torque: 30 Nm–3,300 Nm
  • Hygienic wash-down design, optionally with NXD tupH surface treatment

UNICASE Parallel Gear Motor

Slim and powerful

  • Power range: 0.12 kW–200 kW
  • Torque: 110 Nm–100,000 Nm
  • Optional NXD tupH surface treatment for maximum protection

MAXXDRIVE® XC Parallel Gear Units

Industrial gear units

  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC BASE - SK 180E - Frequency Inverter

Compact Drive, Most Important Drive Functions

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

NORDAC PRO - SK 500P - Frequency Inverter

A single product with many advantages

  • Power range: 0.25 - 37 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Arnreiter

Drive systems provide conveying power in grain mill

Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.

Baader Group

Sophisticated separation technology

The BAADER Group has been developing separators for the food industry for over 40 years. The product range includes press separators whose tooth chains are driven by robust NORD helical bevel geared motors.

Treif food processing

Intelligent cutting

Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment for cutting food. For a high degree of flexibility, the machine manufacturer relies on drive technology from NORD.

Jütro Feinkost

Intelligent, balanced, stable: Drive technology ensures safe operation

In 2021, Jütro established a new PET bottling plant in cooperation with NORD DRIVESYSTEMS and other partners, where geared motors, frequency inverters and application expertise play a leading role.

Zotter

Robust drive systems show their sweet side

The NORD drives reliably and especially safely perform mixing, transporting, filling and more in the Zotter chocolate factory.

A6033 - Food and beverage industry


A6033 - Food and beverage industry
  • Download English
Documentation Details

Find further information here: