Your drive: MAXXDRIVE®

In cranes, mixers, conveyor systems or biogas plants: Our MAXXDRIVE® industrial gear units make it easy for you to move heavy loads. Four product series are available, from which we can create the ideal drive system for your heavy-duty application. See for yourself.

Experience MAXXDRIVE® live

An authority in matters of heavy-duty applications

MAXXDRIVE® industrial gear units from NORD have been specially developed to meet the demands for heavy-duty applications, they have all the features required by your application.

  • The high output torques range from 15,000 Nm to 282,000 Nm.
  • The torsionally rigid UNICASE™ housing ensures a long service life.
  • All MAXXDRIVE® industrial gear units are low-maintenance and explosion-protected, and are characterised by quiet running.

Their greatest strength is their adaptability

With several mounting positions and mounting surfaces as well as various features and options, MAXXDRIVE® industrial gear units can be precisely tailored to suit your individual application. Thanks to our modular range of products, we always offer short delivery times – whether standard or specialised solution.

With our industry knowledge and comprehensive application experience, we provide consultation for precise selection and configuration. Our technical support ensures smooth operation – in more than 80 countries worldwide.

Experience MAXXDRIVE® live

Ideal for lifting gear

Perfectly tailored to lifting applications: With their extended centre distance, MAXXDRIVE® XD industrial gear units perfectly fit in the typical installation situation of lifting gear. XD means eXtented centre Distance. Its elongated arrangement of the gear stages allows for the U-shaped drive design with rope drum and motor on the same gear unit side. The MAXXDRIVE® parallel gear unit is available 3- and 4-stage with the same centre distance and housing dimensions.

  • Cost efficiency for your crane design: MAXXDRIVE® XD implements tailor-made drive dimensions, saving material and moving load in the crane system.
  • Easy maintenance: A standard inspection cover facilitates the view into the gear unit.
  • Features & options: Brake console, barrel coupling
  • Your industrial gear unit for: Lifting gear drives, jib crane drives, swivel drives

MAXXDRIVE® XJ

Ideal for running gears and crushers
Its J-shaped shaft arrangement allows for another variant of the input shaft position for confined installation spaces.

MAXXDRIVE® XT

Ideal for belt conveyor systems
The thermally optimised design and optimum air flow make additional cooling systems superfluous.

MAXXDRIVE® XC

The all-rounder
The high-strength housing and constant torques allow for universal use in heavy-duty applications.

Get to know our latest series MAXXDRIVE® XD and XJ

With MAXXDRIVE® XD and XJ, we offer a complete product portfolio for your lifting application. While MAXXDRIVE® XD is ideal for heavy-duty lifting gears, MAXXDRIVE® XJ is suitable for crane running gears and cross-travel running gears. Extended centre distance, modular design, low maintenance – find out what MAXXDRIVE® XD and XJ can do for you.

Download flyer now

Our Solution. Your Success.

This is NORD’s brand promise. It stands for how we dependably assist you in the successful design of your applications:

  • High-level industry expertise – with our industry experts and application-specific know-how for design, calculation and selection of drive units
  • Individual project advice – from the initial concept onwards, we support you from the design phase up to commissioning
  • Extensive modular range of products – from which tailored drive systems can be produced to meet a wide variety of requirements
  • Worldwide service – with our global network covering more than 80 countries.

SAFOMI: Multi-functional adapter with convincing operational reliability

alt

PRG Präzisions-Rührer GmbH is one of the world’s leading suppliers of agitating technology. In one of Europe’s largest biomethane plants in Friesoythe in Lower Saxony, MAXXDRIVE® industrial gear units drive the fermenters’ approximately 10-ton central agitators. For an even higher operational reliability, the SAFOMI-IEC adapter is used, which has been specifically developed for agitators. It combines the functions of a standard IEC adapter with those of an oil expansion chamber. This eliminates wear-prone components and the ambitious maintenance interval of 10 years can be achieved.

The reliability of the drives plays an important role for the plant. They are exposed to all kinds of weather and must provide smooth operation 365 days a year. We use NORD gear units because the company is a reliable partner. NORD provides excellent quality and worldwide service.

Ask the NORD industry experts

How can a crane application be designed to optimise costs? What is the service life you can expect from our components when being used in demanding environments? How fast are spare parts available – worldwide? We support you with our technical expertise and our industry knowledge in your search for a powerful drive system for your heavy-duty application. We look forward to your enquiry!