Fredriksons

Space-Saving Drive Technology For The Packaging Industry

In Food and Beverage production, space is usually limited. Therefore, compact designs are often required for the installation of conveyor systems. The Swedish machine manufacturer Fredriksons uses streamlined and reliable drive technology from NORD DRIVESYSTEMS with integrated multi-protocol Ethernet interface to efficiently design its modern systems for the packaging industry and to reduce the number of drive variants.

Customer Profile

In Fredriksons’ new showroom in Vadstena, Sweden, packaging as known from supermarkets is transported on a plastic chain conveyor at a steady pace. The conveyor system extends over several levels – sometimes curvy, sometimes over longer distances. Everything is running like clockwork, only a quiet rattling can be heard. “Horizontal conveyor belts of this type are used in the production process, for example after filling dairy products into plastic packaging”, explains Tommy Bäck, Conveyor Solutions Development Manager at Fredriksons Verkstads. The company’s state-of-the-art plastic chain conveyors are used by one of the world’s largest packaging manufacturers, among others.

As with this model, there is often only limited space available for industrial conveyor systems. The system manufacturer must therefore choose a clever arrangement of the elements and ensure that all installed components have a slim design and efficient function. “When we were setting up our showroom around two years ago, we decided to revise and modernize our entire automation concept”, says Tommy Bäck. “After carefully considering which drive technology suits us best, we decided on the products from NORD DRIVESYSTEMS as they provide various advantages for our plastic chain conveyors.”

Project Requirements

Individual and Customized Drive Systems

NORD has extensive knowledge and long-term experience in more than 100 industries. As a system supplier with global presence, the company offers tailor-made, economical and sustainable drive solutions with modular products for all stages in the packaging process – from primary and secondary packaging to end-of-line packaging.  In addition to its compact design, one of the main reasons why Fredriksons chose NORD was the integrated multi-protocol Ethernet interface of the drives. It supports the connection to control units of various manufacturers and the communication via different protocols – depending on what is required by the end user’s production. The system manufacturer also benefits from the different speed levels of the drives and the option of variant reduction, both for decentralized drives and in the control cabinet. Another important factor for use in the food industry is that NORD’s drive solutions are also suitable for low temperatures of up to -22 °F.

High-Tech Variable Frequency Drives for Modern Production

Fredriksons’ plastic chain conveyors use IE3 asynchronous motors from NORD with a NORDBLOC.1&reg; helical bevel gear unit combined with a mounted NORDAC <i>ON</i> variable frequency drive (VFD). The decentralized NORDAC ON/ON+ VFDs provide an economic solution for modern production environments. They are characterized by their compact design, full plug-in capability and high reliability. NORDAC ON was specially developed for applications with asynchronous motors, whereas NORDAC ON+ was developed to be combined with NORD's IE5+ synchronous motor. The VFDs cover a power range from 0.50 hp to 4.96 hp. Their Plug-and-Play function significantly reduces wiring and maintenance of machines and systems. NORDAC ON will receive new functional safety features: In addition to STO and SS1, it will also feature SLS, SMS and SSM in the future. Further features are PLC on board for PLC functionality and drive-related functions as well as an integrated Ethernet interface. The PROFINET, EtherNet/IP and EtherCAT protocols can be easily set via parameters. Another advantage is that local sensors and actuators can be directly connected to the drive via digital inputs and outputs. This eliminates additional nodes for the bus.

Wherever a stand-alone solution is required, Fredriksons uses the NORDAC <i>PRO</i> SK 500P VFD. The control cabinet VFD in book-size format is suitable for practically any drive application. Its variants cover a power range from 0.33 to 50 hp while also convincing with its high overload capability. Soon, the VFD will be available with a power extension up to and including 215 hp. “The various advantages of NORD products helped us to significantly reduce the number of drive variants in our systems as well as our stocks”, says Tommy Bäck. “Basically you can say: The greater the number of drive variants, the higher the costs, both for us as an OEM and for the end user.” The reduced use of materials and the ideally matched drive components allow to not only reduce the TCO but also the CO<sub>2</sub> footprint of manufacturing companies.

Application Solution

Well-Equipped for Servicing

System operators must be able to rely on their installed drive technology during operation. When selecting drive technology, it's important to not only ensure simple installation and commissioning but also ensure easy replacement of technology in case of servicing. “In case of failure, the drives can be easily replaced thanks to simple plug-in technology, which significantly reduces downtimes”, says Bäck. In addition, the manufacturer’s drives are very robust and can be monitored using condition monitoring .

Thus, the user can keep an eye on all relevant drive data such as temperatures, running behavior, or oil levels at all times. If signs of increased wear are detected, the end customer can take preventive measures to prevent failure. Predictive maintenance in combination with the simple plug-and-play technology of the NORD drives significantly increases predictability and operational reliability during production. With NORDAC ACCESS BT, the drive expert also offers a Bluetooth adapter for its frequency inverters and creates easy access for mobile terminal devices via the NORDCON APP . With this, NORD offers a mobile commissioning and service solution for maximum flexibility and operating convenience for the end user.

A Partnership for Maximum Success

“Apart from many technical details, an important factor when selecting our suppliers is that the cooperation works well, and our contact partners at NORD convince us time and again when it comes to implementing individual requirements and modifications”, concludes Bäck. “At the same time, we benefit from the manufacturer’s brand new and highly modern drive solutions, which fit perfectly into the life cycle of our systems. We are looking forward to a long-term and successful business relationship with NORD.”

NORDBLOC.1® Helical Bevel Gear Motor

Performance and design

  • Power range: 0.16 HP – 12.3 HP
  • Torque: 443 lb-in – 5841 lb-in
  • Optional IP69K or NXD tupH surface treatment for maximum protection
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Lightweight thanks to aluminum housing

Standard motors

Asynchronous motors

  • Power range: 0.16 HP – 73.7 HP
  • Worldwide Approval and Acceptance
  • Worldwide approvals and acceptance
  • Efficiency classes IE1 - IE4
  • Flexibly adjustable thanks to various motor options

IE5+ Synchronous Motor

Efficient and Compact

  • Power Range: 0.48 HP – 5.36 HP
  • The Next Level of Energy Efficiency: IE5+
  • Worldwide Approvals and Acceptance
  • Compact Design
  • Consistent Torque and Efficiency Across a Wide Speed Range

IE5+ Synchronous Motors (TENV)

Hygienic. Efficient. Compact

  • Efficiency Class: IE5+
  • IP69K and NXD tupH Surface Treatment, Optional
  • Worldwide approvals and acceptance
  • Compact, Hygienic Design
  • Constant torque and efficiency over a wide speed range

NORDAC ON / ON+ SK 300P

Decentralized Variable Frequency Drive

  • Power Range: 0.37–3.7 kW
  • Protection Class: IP55, IP66
  • Wall or Motor Mounting for Versitility
  • Simple Integration via Multi-Protocol Ethernet Interface
  • Fast Plug-and-Play Commissioning

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Power Range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection Class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

A6028 - Beverage industry


A6028 - Beverage industry
  • Download US-English
Documentation Details

More Information

Energy Efficiency and TCO Consulting

With both our innovative products and comprehensive service offers, we support you in finding the most suitable and energy-efficient solution for your drive technology. All our drive components, whether gear unit, motor or frequency inverter, are optimized for resource-saving use.

Construction and Engineering

With the comprehensive product solutions from our NORD modular system, we can implement almost every customer application. However, much choice can result in an information overload. Whether digital self-service or personal advice: We support you with the drive design and show you how to succeed in getting the best possible drive system.

Digital Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.