UNICASE™ Helical Inline Gear Motor

The robust all-rounder

  • Power range: 0.16 HP – 215 HP
  • Torque: 88.5 lb-in – 230,119 lb-in
  • Low operating costs thanks to high efficiency
  • Low space requirements thanks to compact design
  • Low noise levels thanks to smooth running

The robust all-rounder

Functionality with tradition. NORD Helical Inline Gear Units have been produced according to the tried and tested UNICASE™ housing principle since the 1980s and are characterized by low maintenance and a long service life.

Product Versions

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

Product Characteristics

  • High efficiency for low operating costs
  • Compact design means low space requirements
  • Robust gray cast iron housing
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Application-specific versions