UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 - 200.0 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

Reliable Performance for Demanding Applications

The UNICASE™ helical bevel gear motor is designed for long service life, low maintenance, and reliable operation. Its versatile design supports a wide range of industrial applications.
Built with a torsionally rigid cast iron housing, these gear units are engineered to withstand high axial and radial loads. The UNICASE™ design integrates all gear unit components into a single housing, delivering several key benefits:

  • Reliable operation and long service life
  • Cost-effective performance through high efficiency and low maintenance requirements
  • Flexible application options with multiple housing configurations

Product Versions

  • Sizes: 11
  • Mounting positions: M1, M2, M3, M4, M5, M6
  • Ratios: 2.76:1 – 14,340.31:1 (8.04 – 13432.68)
  • Solid and hollow shaft versions (key, GRIPMAXXTM, shrink disc) 
  • Shaft-, flange-, and foot-mounted versions available 
  • Extensive range of modular options

Product Characteristics

  • High efficiency helps reduce operating costs
  • Torsionally rigid cast iron housing provides durability and low maintenance requirements
  • Various bearing designs support high axial and radial load capacities for reliable operation
  • Application-specific configurations support a wide range of industrial applications

B1000 - Manual with installation instructions – Gear units


B1000 - Manual with installation instructions – Gear units
  • Download English
Documentation Details

G1043 - Catalog – Conveyor Drives 60 Hz Imperial


G1043 - Catalog – Conveyor Drives 60 Hz Imperial
  • Download US-English
Documentation Details

G2122 - Catalog – ATEX Explosion Protection


G2122 - Catalog – ATEX Explosion Protection
  • Download English
Documentation Details

G1000 - Catalog – Gear units – Constant speed drives


G1000 - Catalog – Gear units – Constant speed drives
  • Download US-English
  • Download English
Documentation Details

G5000 - Catalog – Gearmotors with IE5+ energy efficiency


G5000 - Catalog – Gearmotors with IE5+ energy efficiency
  • Download English
Documentation Details

C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)


C411000 - Declaration of Conformity (ATEX) – Gear units (2D+2G)
  • Download English
Documentation Details

C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)


C412000 - Declaration of Conformity (ATEX) – Gear units (3D+3G)
  • Download English
Documentation Details

PL1040 - Spare parts list – Helical bevel gear units


PL1040 - Spare parts list – Helical bevel gear units
  • Download English
Documentation Details

NORDCON

With the NORDCON Windows app and the NORDCON mobile app, NORD provides the right tool for commissioning and drive optimization. Both enable easy access to electronic drive systems, simple parameter management and comprehensive diagnosis.

Spare Parts and Spare Parts Management

Fast delivery of spare parts
Failures and technical problems cost time and money. That's why NORD offers 24/7/365 emergency breakdown services for spare parts, replacement drives, and technical support. NORD experts will work with you to get your machines back up and running as quickly as possible.

Construction and Engineering

With over 20,000,000 different product configurations from NORD's modular system, we can work to accommodate almost every customer application. However, too much choice can result in an information overload. Whether online or in person, NORD will work with you from start to finish to find the best possible drive solution for you.

Digital Services and Self Services

The quick answer to all questions regarding our service. Easily find the documentation and spare parts for your order with your NORD product ID. Contact our service or sales department. Or log into our myNORD customer portal, design NORD products yourself, select them and order them.

Product variants and applications

NORD provides complete drive solutions from a single source. Components within the modular product platform can be combined with motors, gear units, drive electronics, and accessories to create a solution that meets your application requirements.

Our team works with you to identify the right drive solution for your application. Explore the available options and configurations for this product family.

  • UNICASE Helical Bevel Gear Unit for Screw Conveyors

    UNICASE Helical Bevel Gear Motors are a proven solution for screw conveyors. The UNICASE™ housing is designed for high radial and axial loads as well as demanding conditions such as dirt and moisture. Key advantages include:

    • High stability for a durable, reliable, and cost-efficient drive solution

    • Optional backstop to prevent material backflow in the event of a power outage

    • NORD drive electronics for reliable speed control, safe torque control, and smooth motor starting, stopping, and reversing

  • UNICASE Helical Bevel Gear Units for Drag Chain Conveyors conveyors

    In drag chain conveyor applications, drive solutions with UNICASE Helical Bevel Gear Units can demonstrate their full advantages. The systems are individually adaptable, with direction changes implemented with ease.

    • UNICASE™ housing concept reduces maintenance requirements

    • High stability for a durable, reliable, and cost-efficient drive solution

    • Efficient power transmission for high overall efficiency

Further product information

Energy Efficiency and TCO Consulting

Save resources and increase efficiency: consult with NORD and configure an energy-efficient drive solution that fits your needs.

Modernization and Extension

Drive modernization is used to update your drives to newer technology and increase system efficiency, resulting in a reduced carbon footprint. If you want to benefit from technical progress, bring your drive technology up to date with NORD! Throughout every step of the process, you'll have a competent and experienced partner by your side who knows what is important.

Get in touch with your NORD consultant