Advantages of AS-Interface Systems
Installation effort, commissioning time, and maintenance costs are just a few of the many things to consider in many modern drive systems. In decentralized drive solutions containing many factors like sensors and actuators, complex cabling can cause errors and unnecessary downtime.
AS-Interface (ASi) offers an efficient solution, working as an intelligent fieldbus system for the lowest field level and simplifying the connection between the fieldbus, sensors, and actuators. Data and power are transmitted together through a two-core profile cable, significantly reducing the amount of cabling needed. Devices with low energy requirements can be supplied with power directly.
The system's simple topology means that components can be flexibly integrated and expanded, making upgrades and retrofits easy. The automatic addressing and diagnostic functions simplify commissioning and ongoing operation. AS-Interface systems reduce time and material costs, minimize potential sources of error, and make decentralized solutions simple and easy.