News –
Baked to Perfection: NORD Brings Innovative Solutions to the Table at IBIE
With a wide range of configurable drive solutions, NORD supports the many specialized needs of the baking industry.
Waunakee, WI, 2025-07-31
NORD DRIVESYSTEMS will be attending this year’s
International Baking Industry Exposition (IBIE)
held September 13–17 in Las Vegas, NV. NORD is a global manufacturer of robust, reliable drive technology, including drives for the specialized environments of the bakery industry. Their solutions are available for a wide range of systems such as kneading, conveying, filling, heating/cooling, fermenting, packaging, palletizing, and more. Numerous configuration options are available and cater to the bakery industry’s needs including special lubricants for low and high temperatures, temperature sensors to protect against overheating, protection class IP66 or IP69K, stainless steel shafts and accessories, metal fan blades, and fan-less designs.
NORD will be at Booth N-6733 showcasing their
specialized solutions for the bakery industry.
Smooth Surface Gear Motors: Designed with Wash-Down in Mind
Made from high-strength, naturally corrosion resistant aluminum alloy, NORD smooth surface gear motors are ideal for applications where sanitation and cleanliness are essential. Thanks to the smooth housing, particles have no ridges or cavities to cling to, making them easy to remove during cleaning. This product offering includes four continuous duty premium efficient
asynchronous motor sizes
ranging from 0.16 to 1.5 hp and a range of
NORDBLOC.1® helical inline gear units,
NORDBLOC.1 helical bevel 93.1 gear units,
and
UNIVERSAL SMI gear units.
Additional motor protection is available with options such as potted terminal boxes, condensation drain holes, space heaters, and moisture resistant varnished dipped windings.
UNIVERSAL SMI Worm Gear Units: Compact, Quiet Operation
UNIVERSAL SMI worm gear units
are characterized by a compact design with high power density, enabling considerable advantages in tight installation spaces compared to other drives. They feature both a closed surface and smooth surface housing design ideal for hygienic environments.
UNICASE™ Worm Gear Units: Flexible, Energy Efficient Solution
UNICASE worm gear units
offer maximum strength and rigidity in a compact, one-piece housing. A recent update to series expands their power range up to 20 hp and the output torque up to 27,066 lb-in without any change to the external dimensions or connection dimensions of the gear units. Like NORD’s other UNICASE gear units, these units also offer quiet operation, a robust design for long service life and easy maintenance, and high overload capacity.
UNICASE Helical Bevel Gear Units: Robust, Reliable Performance
UNICASE helical bevel gear units are engineered from a robust, cast-iron housing that provides high axial and radial load capacity, minimum backlash, and efficient performance, making them ideal for heavy-duty applications requiring maximum system availability. They are highly adaptable to various systems thanks to 11 case sizes, a variety of shaft and mounting options, and multiple bearing concepts that support heavy loads such as those in mixing, kneading, and conveying applications.
IE5+ Synchronous Motors: High-Efficiency and Reduced TCO
IE5+ synchronous motors
have a compact, hygienic design with smooth surfaces for inherent corrosion resistance and easy cleaning (TENV fan-less design). They feature permanent magnet technology that enables constant torque efficiency even at low speeds and partial loads, significantly increasing performance, lowering energy costs, and reducing system variants. The motors fully match NORD’s modular system and when supplied as part of a complete gear unit, IP69K surface treatment is available for added environmental protection.
Electronic Control Products
Gear motors that utilize electronic controls provide precise positioning, without the need for servos or custom components. NORD offers both centralized and decentralized options via a full portfolio of inverters, field distribution systems, and motor starters. Featuring the NORDAC FLEX, NORD’s most flexible variable frequency drive, which can be adjusted to all customer applications thanks to its scalable functions and modular structure, and the NORDAC ON/ON+, the newest addition to NORD’s controls offering that was developed to meet the special requirements of horizontal conveyor technology. NORD’s control products are engineered for a wide variety of specialized automation applications and include integrated positioning, synchronous motor operation, and STO functions. NORD VFDs are also physically and functionally downward compatible.
LogiDrive® Complete Drive Solution
LogiDrive is a complete drive solution
that utilizes a standardized, service-friendly system to significantly reduce planning and commissioning time. There are basic and advanced versions available for adaptation to a variety of applications. Basic versions include a gear unit, efficient IE3 electric motor, and variable frequency drive with a focus on cost effectiveness. Advanced versions feature a compact gear unit, high-efficiency IE5+ synchronous motor, and variable frequency drive that address issues such as energy efficiency, variant reduction, and reduced Total Cost of Ownership (TCO).
Condition Monitoring for Predictive Maintenance
Condition Monitoring for predictive maintenance
utilizes a status-based maintenance approach to extend the service life of components and machines, increase system availability, and reduce service and material costs. With this method, drive and status data are recorded periodically or continuously to optimize the operational safety and efficiency of systems. The data analysis results enable the machines to be proactively maintained and downtimes to be planned. Condition Monitoring additionally can determine the optimal time to change the unit’s oil, ensuring systems always operate at their highest ability.
To learn about these and other NORD products for bakery applications, visit IBIE Booth N-6733 or visit
www.nord.com.