News –
Drive Solutions from NORD for Baking and Confectionery
NORD presents innovative drives at iba 2023, focusing on solutions for hygienic baking and confectionery applications.
Waunakee, Wis., 2023-10-24
The food industry places great demands on reliable, efficient and easy-to-clean drive solutions. NORD DRIVESYSTEMS offers a wide range of solutions for this area that help to reliably realise hygienically sensitive applications.
<h2>Fanless or smooth IE5+ synchronous motors</h2>
The new
IE5+ motor generation
was designed by NORD DRIVESYSTEMS with a special focus on its use in the food or beverage industry as well as the intralogistics sector. The IE5+ generation is available in both fanless and smooth versions up to a power of 4.0 kW with a continuous torque from 1.6 to 18.2 Nm and speeds from 0 to 2,100 min-1. The smooth-surface, hygienic design of the fanless variant is particularly efficient, easy to clean, corrosion-resistant and wash-down capable. It is therefore ideal for reliable use in hygienically sensitive environments. If desired, nsd tupH surface treatment and the protection class IP69K are available. The outstanding feature of the particularly compact and energy-efficient synchronous motors is their constant high efficiency – up to 95% over a wide torque range. As a result, they also offer optimum energy consumption performance in partial load and speed ranges.
<h2>SAFOMI-IEC Adapter for Agitators</h2>
The SAFOMI-IEC adapter (SAFOMI = Sealless Adapter For Mixers) from NORD DRIVESYSTEMS, which was specially developed for mixers and agitators has an integrated oil expansion chamber and thus provides the MAXXDRIVE<sup>®</sup>
industrial gear units
with decisive advantages such as increased reliability and reduced maintenance. Compact and simple in design, the adapter has an integrated oil expansion volume. Oil tanks and hoses as well as the radial shaft seal that is subject to leakage and wear between gear unit and IEC cylinder are not required. SAFOMI is available for MAXXDRIVE<sup>®</sup> parallel gear units and in sizes 7 to 11, i.e. for maximum output torques from 25 to 75 kNm. The compact combination of the MAXXDRIVE<sup>®</sup> industrial gear unit, SAFOMI-IEC adapter and a drive motor is an optimal choice for mixer and agitator applications in order to reduce wearing and attached components.
<h3>About NORD DRIVESYSTEMS® Group</h3>
With approx. 4,900 employees today, NORD DRIVESYSTEMS has developed, produced and sold drive technology since 1965, and is one of the leading global full-service providers in the industry. In addition to standard drives, NORD delivers application-specific concepts and solutions for special requirements such as energy-saving drives or explosion-protected systems. In the 2022 financial year, annual sales amounted to € 1.07 billion. NORD has 48 subsidiaries in 36 countries and further sales partners in more than 50 countries. They provide technical support, local stocks, assembly centres and customer service. NORD develops and produces a wide range of drive solutions for more than 100 industries, gear units for torques from 10 Nm up to over 282 kNm, supplies electric motors in the power range of 0.12 kW to 1,000 kW, and supplies the required power electronics with frequency inverters of up to 160 kW. Inverter solutions are available for conventional control cabinet installations as well as for decentralised, fully integrated drive units.