UNICASE Parallel Gear Motor

Slim and powerful

  • Power range: 0.12 kW–200 kW
  • Torque: 110 Nm–100,000 Nm
  • Optional NXD tupH surface treatment for maximum protection

NORDAC PRO - SK 500P - Frequency Inverter

A single product with many advantages

  • Power range: 0.25 - 37 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Standard Motors

Asynchronous motors

  • Power range: 0.12 kW–55 kW
  • Worldwide approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

B1000 - Operating and installation instructions – Gear unit


B1000 - Operating and installation instructions – Gear unit
  • Download English
Documentation Details

B2000 - Operating and installation instructions – Explosion-protected gear units


B2000 - Operating and installation instructions – Explosion-protected gear units
  • Download English
Documentation Details

TI80_0042 - Technical information – Oil quantity Gear units


TI80_0042 - Technical information – Oil quantity Gear units
  • Download English
Documentation Details

TI60-0009 - Product information - Parallel shaft gear units


TI60-0009 - Product information - Parallel shaft gear units
  • Download English
Documentation Details

F1300 - Geared motors – Frequency inverters


F1300 - Geared motors – Frequency inverters
  • Download English
Documentation Details