Lenzing AG

Reliable pump drives for sustainable fibres

Whether jeans or outdoor jackets: Cellulose-based fibres are everywhere. Lenzing AG is a company that specialises in the production of these fibres, which are made from wood. Purpose-built spinning pumps play an important role in the production of these fibres. To drive them reliably and efficiently, Lenzing AG relies on drives from the North German specialist NORD DRIVESYSTEMS.

  • Highest energy efficiency
  • Maximum operational reliability
  • Extensive freedom from maintenance

Customer Profile

Over the 85 years since it was established in Austria, Lenzing AG has built up a reputation as a global market, technology and sustainability leader in the field of fibre production. The sustainably produced high-quality fibres of the Lenzing brands TENCEL™, VEOCEL™, etc. are the raw material for many textile and non-woven fabric applications. Being a pioneer of the ecological movement, the company had already established their first environmental department in 1975, and began restructuring their manufacturing towards resource-saving production.

Project requirements

Fibres from Lenzing are used for different textile and non-woven fabric applications, for protective and work clothing, and for a wide range of industrial applications. The fibre production process converts raw wood material into a liquid mass. With the aid of purpose-built spinning pumps, the material is pressed through fine nozzles to form threads. The exact procedure is a trade secret closely guarded by Lenzing.

As these threads are endless and need to have a constant denier, the pump drives must supply a reliable and constant performance. Lenzing AG’s further requirements for their pump drives include constant speed without encoder feedback, temperature resistance up to 60 °C, extensive freedom from maintenance and – particularly important for the ecologically committed company – excellent energy efficiency.

The project at a glance

For the high-precision operation of their spinning pumps, the fibre manufacturer Lenzing relies on IE5+ synchronous motors in the smooth-surface and fanless version. They are combined with two-stage NORDBLOC.1® helical in-line gear units.

  • Efficiencies of up to 95 percent
  • Temperature resistance up to 60 °C
  • Constant speed without encoder feedback
  • Resistance to chemicals

Application Solution

Together with Lenzing, NORD specialists developed a drive solution consisting of IE5+ synchronous motors and ideally matched two-stage NORDBLOC.1® helical in-line gear units. IE5+ motors provide a constant torque over a very wide speed range and thus achieve efficiencies of up to 95 percent, surpassing the highest defined efficiency class IE5.

IE5+ motors from NORD offer extremely high operational reliability. Designed as Interior Permanent Magnet (IPM) motors, the magnets are incorporated into the rotor, significantly increasing reliability and safety. Furthermore, permanent magnets in IPMs are better protected against current peaks, which can occur with high currents that may generate an opposing field. The IE5+ motor in the smooth-surface and fanless version also handles temperatures of 60 °C and is also resistant to chemicals used during production.

The motor plug was specially designed for Lenzing. In the individual customer solution, the connection cable is not fed to the motor’s terminal board via a PG screw connection, but is directly connected to the terminal box. In case of a replacement, this allows for a quick electrical connection and disconnection of the motor. Potential downtimes will be reduced, which is an important factor for the customer.

NORDBLOC.1® Helical Inline Gear Motor

The innovative performer

  • Power range: 0.12 kW–37 kW
  • Torque: 30 Nm–3,300 Nm
  • Hygienic wash-down design, optionally with NXD tupH surface treatment

IE5+ Synchronous Motors (TENV)

Hygienic. Efficient. Compact

  • Efficiency class: IE5+
  • Optionally available with IP69K and NXD tupH surface treatment
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

IE5+ Synchronous Motors (TEFC)

Efficient and compact

  • Power range: 0.35 kW–4.00 kW
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Constant high efficiency over the entire adjustment range

M7002 - Electric motors 30 kW to 55 kW


M7002 - Electric motors 30 kW to 55 kW
  • Download English
Documentation Details

Find further information here: