Weighing & Dosing Systems
Drive solutions for weighing and metering in the bulk goods industry
Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.
UNICASE Bevel Gear Motor
Powerful and proven
- Power range: 0.12 kW–200 KW
- Torque: 180 Nm–50,000 Nm
UNICASE Parallel Gear Motor
Slim and powerful
- Power range: 0.12 kW–200 kW
- Torque: 110 Nm–100,000 Nm
- Optional NXD tupH surface treatment for maximum protection
UNICASE Helical Inline Gear Motor
The robust all-rounder
- Power range: 0.12 kW–160 kW
- Torque: 10 Nm–26,000 Nm
NORDBLOC.1® Helical Inline Gear Motor
The innovative performer
- Power range: 0.12 kW–37 kW
- Torque: 30 Nm–3,300 Nm
- Hygienic wash-down design, optionally with NXD tupH surface treatment
Standard Motors
Asynchronous motors
- Power range: 0.12 kW–55 kW
- Worldwide approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC FLEX - SK 200E - Frequency Inverter
Greater flexibility, lower costs
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
NORDAC PRO - SK 500E - Frequency Inverter
Wide range of functions, full power
- Power range: 0.25 - 160 kW
- Protection class: IP20
Find further information here: