Stockyard Systems
NORD drive solutions for bulk goods storage
Bulk goods are intermediately stored (and homogenised) in storage compound systems (longitudinal or rotary blending beds) or silos/bunkers before they are conveyed to the next process step. Different bulk goods require different plant arrangements that need customised drives. Thus, we rely on optimally matched components and flexible implementation of customer-specific design specifications.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
MAXXDRIVE® XC Right-Angle Gear Units
Industrial gear units
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® XC Parallel Gear Units
Industrial gear units
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
UNICASE Bevel Gear Motor
Powerful and proven
- Power range: 0.12 kW–200 KW
- Torque: 180 Nm–50,000 Nm
UNICASE Parallel Gear Motor
Slim and powerful
- Power range: 0.12 kW–200 kW
- Torque: 110 Nm–100,000 Nm
- Optional NXD tupH surface treatment for maximum protection
Standard Motors
Asynchronous motors
- Power range: 0.12 kW–55 kW
- Worldwide approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO - SK 500E - Frequency Inverter
Wide range of functions, full power
- Power range: 0.25 - 160 kW
- Protection class: IP20
NORDAC FLEX - SK 200E - Frequency Inverter
Greater flexibility, lower costs
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
Find further information here: