Loading/Unloading Systems
Drive solutions for loading and unloading in the bulk goods industry
Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
MAXXDRIVE® XC Right-Angle Gear Units
Industrial gear units
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® XC Parallel Gear Units
Industrial gear units
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
UNICASE Bevel Gear Motor
Powerful and proven
- Power range: 0.12 kW–200 KW
- Torque: 180 Nm–50,000 Nm
UNICASE Parallel Gear Motor
Slim and powerful
- Power range: 0.12 kW–200 kW
- Torque: 110 Nm–100,000 Nm
- Optional NXD tupH surface treatment for maximum protection
Standard Motors
Asynchronous motors
- Power range: 0.12 kW–55 kW
- Worldwide approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO - SK 500E - Frequency Inverter
Wide range of functions, full power
- Power range: 0.25 - 160 kW
- Protection class: IP20
NORDAC FLEX - SK 200E - Frequency Inverter
Greater flexibility, lower costs
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
Since 2012, the steel giant WISCO has been operating a large new transhipment port for iron ore on the East China Sea. The loading equipment in the port is moved by NORD geared motors.
Find further information here: