V-belt variator gear motors

Quiet and robust

  • Performance: 0.16 HP - 120 HP
  • Torque range: -
  • Speed ratio range from i = 5.00:1 to i = 3000.00:1
  • Available in six sizes
Sizes: 6

Robust and low maintenance NORD variable speed drives are reliable drive solutions for applications which operate under continuous load, and an optimum solution for simple conveyor systems or for pump applications and agitators.

  • Solid shaft gear units
  • Flange- and foot-mounted versions

  • Robust grey cast iron housing
  • Robust and low maintenance
  • Application-specific versions

I8160 - International


I8160 - International
  • Download English
Documentation Details

PL 4000 - Spare Parts List - Mechanical Drives


PL 4000 - Spare Parts List - Mechanical Drives
  • Download English
Documentation Details