Fish & Seafood

Durable solutions for seafood processing

Salt and fresh water are a constant factor in fish production and processing. The drive technology must be particularly resistant. With its surface-treated aluminium drive units, NORD offers a powerful, lightweight and cost-effective alternative to stainless steel. The self-draining geared motors and decentralised inverters are easy to clean.

DuoDrive

Two become one.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact installation space for flexible use
  • Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
  • System solution for simple commissioning and plug & play

IE5+ synchronous motor (TENV)

High-efficiency synchronous motor with hygienic design

  • 0.35 kW - 2.2 kW
  • IP69K (optional)
  • Worldwide approvals and acceptance
  • Compact and hygienic design, available with NXD tupH® for food-safe surface protection
  • Constant high efficiency over the entire adjustment range

NORDAC ON / ON+ SK 300P

Decentralised frequency inverter

  • Power range: 0.37 - 3.7 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Simple integration via multi-protocol Ethernet interface
  • Fast plug-and-play commissioning

NORDBLOC.1 Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminium alloy

  • 0.12 kW - 9.2 kW
  • 50 Nm - 660 Nm
  • High radial and axial load capacity ensures safe operation
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Lightweight thanks to aluminum housing

NORDBLOC.1 Helical Inline Gear Motor

Helical Inline Gear Unit with hygienic design

  • 0.12 kW - 37 kW
  • 30 Nm - 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low weight thanks to aluminum housing
  • Low noise levels thanks to quietrunning

UNIVERSAL SMI Worm Gear Unit

Worm gear unit with hygienic design

  • 0.12 kW - 4.0 kW
  • 21 Nm - 427 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running
  • Low space requirement thanks to compact design

IE3 smooth motors

Asynchronous motors in hygienic design

  • 0.12 kW - 2.2 kW
  • IP66
  • Worldwide approvals and acceptances
  • Efficiency class IE3
  • Hygienic and wash-down-capable design, available with NXD tupH® for food-safe surface protection

NORDAC PRO - SK 500P - Frequency Inverter

Frequency inverter for control cabinet installation

  • Power range: 0.25 kW – 160 kW
  • Protection class: IP20
  • Simple system integration via multi-protocol Ethernet interface
  • Fast commissioning due to voltage-free parameterisation via USB port
  • Multiple axis operation controllable via multi-encoder interface

A6033 - 食品および飲料業界向け駆動ソリューション


A6033 - 食品および飲料業界向け駆動ソリューション
  • Download 英語
Documentation Details

Find further information here: