Food
Reliable and safe drive solutions for the food industry
NORD DRIVESYSTEMS covers a wide range of food industry applications with industry-specific and innovative drive solutions.
We are familiar with your business and your requirements. We prefer long-term collaboration with our customers and partners. You can rely on us! Together with you we will do everything we can to further strengthen your brand’s reputation.
NORD DRIVESYSTEMS provides:
- Extensive application knowledge and technical support
- Complete drive solutions from a single source
- Strong global presence and service
- Thousands of installed drives in the food and beverage industry
- Wide range of products with high quality standards
- Great reliability, economy and service life
- Recognised production quality compliant with international standards
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact installation space for flexible use
- Wash-down design with NXD tupH surface treatment for the most stringent hygiene requirements
- System solution for simple commissioning and plug & play
IE5+ synchronous motor (TENV)
High-efficiency synchronous motor with hygienic design
- 0.35 kW - 2.2 kW
- IP69K (optional)
- Worldwide approvals and acceptance
- Compact and hygienic design, available with NXD tupH® for food-safe surface protection
- Constant high efficiency over the entire adjustment range
NORDAC ON / ON+ SK 300P
Decentralised frequency inverter
- Power range: 0.37 - 3.7 kW
- Protection class: IP55, IP66
- Versatile use with wall or motor mounting
- Simple integration via multi-protocol Ethernet interface
- Fast plug-and-play commissioning
NORDBLOC.1 Helical Bevel Gear Motor
Helical bevel gear unit with housing made of high-strength aluminium alloy
- 0.12 kW - 9.2 kW
- 50 Nm - 660 Nm
- High radial and axial load capacity ensures safe operation
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Lightweight thanks to aluminum housing
UNIVERSAL SMI Worm Gear Unit
Worm gear unit with hygienic design
- 0.12 kW - 4.0 kW
- 21 Nm - 427 Nm
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Low noise levels thanks to quiet running
- Low space requirement thanks to compact design
NORDBLOC.1 Helical Inline Gear Motor
Helical Inline Gear Unit with hygienic design
- 0.12 kW - 37 kW
- 30 Nm - 3,300 Nm
- Wash-down capable, available with NXD tupH® for food-safe surface protection
- Low weight thanks to aluminum housing
- Low noise levels thanks to quietrunning
UNICASE Helical Bevel Gear Motor
Helical bevel gear unit with robust housing and high ratio
- 0.12 kW - 200 kW
- 180 Nm - 50,000 Nm
- High power density
- Low maintenance with long service life
- High radial and axial loads
UNICASE Parallel Gear Motor
Gear motor with slim design
- 0.12 kW - 200 kW
- 110 Nm - 100,000 Nm
- Slim design for space-saving installation
- Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
- Low noise levels thanks to quiet running
MAXXDRIVE® XC parallel gear unit
Industrial gear unit with compact, modular design
- Power range: 1.5 kW–6,000 kW
- Torque: 15,000 Nm- 282,000 Nm
- XC means eXtra Compact
- Modular design for tailor-made drive solutions
- Low-noise operation
NORDAC BASE - SK 180E - Frequency Inverter
Decentralised frequency inverter
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Versatile use with wall or motor mounting
- Economic dimensioning with functional basic equipment
- Low space requirements thanks to compact size
NORDAC PRO - SK 500P - Frequency Inverter
Frequency inverter for control cabinet installation
- Power range: 0.25 kW – 160 kW
- Protection class: IP20
- Simple system integration via multi-protocol Ethernet interface
- Fast commissioning due to voltage-free parameterisation via USB port
- Multiple axis operation controllable via multi-encoder interface
NORD DRIVESYSTEMSおよびその他のパートナー企業とともに、 Jütroは、2021年に新しいPET充填ラインを建設し、その際、ギヤモータ、周波数インバータ、アプリケーションの専門知識が主導的役割を果たしました。
Find further information here: